Chemical content NCA9535PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NCA9535PW-Q100SOT355-1TSSOP2487.356375 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356914571184126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.16481377.9000000.188667
PolymerAcrylic resinProprietary0.03215915.2000000.036813
Resin systemProprietary0.0145986.9000000.016711
subTotal0.211570100.0000000.242192
DieDoped siliconSilicon (Si)7440-21-30.705571100.0000000.807692
subTotal0.705571100.0000000.807692
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-834.76102897.47000039.792205
Iron (Fe)7439-89-60.8559192.4000000.979802
Phosphorus (P)7723-14-00.0106990.0300000.012248
Zinc (Zn)7440-66-60.0356630.1000000.040825
subTotal35.663310100.00000040.825080
Mould CompoundFillerSilica -amorphous-7631-86-90.2954600.6000000.338224
Silica fused60676-86-038.57227778.33000044.155080
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.0038416.1000003.438606
PigmentCarbon black1333-86-40.0984870.2000000.112741
PolymerEpoxy resin systemProprietary4.3639418.8620004.995561
Phenolic resinProprietary2.9092945.9080003.330374
subTotal49.243300100.00000056.370585
Pre-PlatingPure metal layerGold (Au)7440-57-50.0414553.0000000.047455
Nickel (Ni)7440-02-01.27542092.3000001.460019
Palladium (Pd)7440-05-30.0428363.1000000.049036
Silver (Ag)7440-22-40.0221091.6000000.025309
subTotal1.381820100.0000001.581819
WirePure metalCopper (Cu)7440-50-80.150804100.0000000.172631
subTotal0.150804100.0000000.172631
total87.356375100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.