Chemical content NSF030120L4A0

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934667961127NSF030120L4A0QNSF030120L4A0SOT8071 (TO247-4L)RFSNone
REACHCompliant with Regulation 1907/2006/EC (REACH). Contains REACH SVHC substance 7439-92-1 at 5744 ppm of the article. SCIP No. de0447ef-d5ed-432f-93c8-d98b74debb6b.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended'); using exemption 7(a): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
CN RoHSNot compliant with Chinese ACPEIP (Administration on the Control of Pollution Caused by Electronic Information Products) (CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV); using exemption 8(e): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7439-92-1: 5744 ppm; substance 7440-02-0: 190 ppm; substance 1333-86-4: 1941 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7439-92-1: 5744 ppm; substance 7440-02-0: 190 ppm; substance 1333-86-4: 1941 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 92 ppm;
RHF IndicatorContains EU RoHS-exempted lead and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator HEU RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
Chip CoatPolymer3-Aminopropyltrihydroxysilane58160-99-90.000010100.0000000.000000
Chip Coat Total0.000010100.0000000.000000
Solder WireLead alloyLead (Pb)7439-92-137.66180093.5000000.573426
Solder WireLead alloyTin (Sn)7440-31-52.0140005.0000000.030664
Solder WireLead alloySilver (Ag)7440-22-40.6042001.5000000.009199
Solder Wire Total40.280000100.0000000.613289
DieDoped silicon carbideSilicon Carbide (SiC)409-21-21.727000100.0000000.026295
Die Total1.727000100.0000000.026295
Lead FrameCopper alloyCopper (Cu)7440-50-84163.38628599.85840063.390204
Lead FrameCopper alloyIron (Fe)7439-89-62.9185030.0700000.044436
Lead FrameCopper alloyPhosphorus (P)7723-14-01.0423230.0250000.015870
Lead FrameNickel alloyPhosphorus (P)7723-14-00.6253930.0150000.009522
Lead FrameNickel alloyNickel (Ni)7440-02-00.4169290.0100000.006348
Lead FrameImpurityLead (Pb)7439-92-10.0667090.0016000.001016
Lead FramePure metal layerNickel (Ni)7440-02-00.8338580.0200000.012696
Lead Frame Total4169.290000100.00000063.480092
Mould CompoundFillerSilica fused60676-86-01980.66264085.45000030.156848
Mould CompoundPolymerEpoxy resin system173.8440007.5000002.646885
Mould CompoundAdditiveNon hazardous69.5376003.0000001.058755
Mould CompoundHardenerPhenolic resin69.5376003.0000001.058754
Mould CompoundPigmentCarbon black1333-86-412.7485600.5500000.194105
Mould CompoundAdditiveNon hazardous11.5896000.5000000.176459
Mould Compound Total2317.920000100.00000035.291806
Post-PlatingTin solderTin (Sn)7440-31-538.26617399.9900000.582627
Post-PlatingImpurityNon hazardous0.0038270.0100000.000058
Post-Plating Total38.270000100.0000000.582685
WirePure metalAluminium (Al)7429-90-50.38307599.9900000.005833
WireImpurityNickel (Ni)7440-02-00.0000230.0060000.000000
WireImpurityCopper (Cu)7440-50-80.0000040.0010000.000000
WireImpurityMagnesium (Mg)7439-95-40.0000040.0010000.000000
WireImpuritySilicon (Si)7440-21-30.0000040.0010000.000000
WireImpurityIron (Fe)7439-89-60.0000030.0010000.000000
Wire Total0.383113100.0000000.005833
NSF030120L4A0 Total6567.870123100.000000100.000000
Notes
Report created on 2024-10-26 17:49:11 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
芯片涂层 (Chip Coat)
焊锡丝 (Solder Wire)
半导体芯片 (Die)
引线框架 (Lead Frame)
模封料 (Mould Compound)
后镀层 (Post-Plating)
导线 (Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-10-26 17:49:11 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.