Chemical content NSF040120L3A0

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NSF040120L3A0SOT429-2TO247-3L6017.539240 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659271274NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped silicon carbideSilicon Carbide (SiC)409-21-21.727000100.0000000.028699
subTotal1.727000100.0000000.028699
Lead FrameCopper alloyCopper (Cu)7440-50-84034.59160499.87849067.047201
Iron (Fe)7439-89-62.8276500.0700000.046990
Phosphorus (P)7723-14-01.2118500.0300000.020139
ImpurityLead (Pb)7439-92-10.0609960.0015100.001014
Non hazardousProprietary0.0080790.0002000.000134
Pure metal layerNickel (Ni)7440-02-00.7998210.0198000.013291
subTotal4039.500000100.00000067.128769
Mould CompoundAdditiveNon hazardousProprietary57.8073003.0000000.960647
FillerSilica fused60676-86-01646.54459585.45000027.362424
HardenerPhenolic resinProprietary57.8073003.0000000.960647
PigmentCarbon black1333-86-410.5980050.5500000.176119
PolymerEpoxy resin systemProprietary144.5182507.5000002.401617
subTotal1926.910000100.00000031.861453
Post-PlatingImpurityNon hazardousProprietary0.0029530.0100000.000049
Tin solderTin (Sn)7440-31-529.52704799.9900000.490683
subTotal29.530000100.0000000.490732
Solder WireLead alloyLead (Pb)7439-92-19.70530093.5000000.161284
Silver (Ag)7440-22-40.1557001.5000000.002587
Tin (Sn)7440-31-50.5190005.0000000.008625
subTotal10.380000100.0000000.172496
WireImpurityCopper (Cu)7440-50-80.0000020.0010000.000000
Iron (Fe)7439-89-60.0000020.0010000.000000
Magnesium (Mg)7439-95-40.0000020.0010000.000000
Nickel (Ni)7440-02-00.0000130.0060000.000000
Silicon (Si)7440-21-30.0000020.0010000.000000
Pure metalAluminium (Al)7429-90-50.21274999.9900000.003535
subTotal0.212771100.0000000.003536
WireImpurityCopper (Cu)7440-50-80.0000930.0010000.000002
Iron (Fe)7439-89-60.0000930.0010000.000002
Magnesium (Mg)7439-95-40.0000930.0010000.000002
Nickel (Ni)7440-02-00.0005570.0060000.000009
Silicon (Si)7440-21-30.0000930.0010000.000002
Pure metalAluminium (Al)7429-90-59.27854299.9900000.154192
subTotal9.279470100.0000000.154207
total6017.539240100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.