Chemical content NUP1301QA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NUP1301QASOT1215DFN1010D-31.145080 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346599991474126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02640080.0000002.305516
PolymerAcrylic resinProprietary0.00660020.0000000.576379
subTotal0.033000100.0000002.881895
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000001.746603
subTotal0.020000100.0000001.746603
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000001.746603
subTotal0.020000100.0000001.746603
Lead FrameCopper alloyCopper (Cu)7440-50-80.47875491.54000041.809673
Magnesium (Mg)7439-95-40.0008890.1700000.077645
Nickel (Ni)7440-02-00.0149062.8500001.301699
Silicon (Si)7440-21-30.0032430.6200000.283177
Pure metal layerGold (Au)7440-57-50.0003660.0700000.031972
Nickel (Ni)7440-02-00.0227504.3500001.986804
Palladium (Pd)7440-05-30.0020920.4000000.182695
subTotal0.523000100.00000045.673665
Mould CompoundFillerSilica -amorphous-7631-86-90.11776023.00000010.283998
Silica fused60676-86-00.30720060.00000026.827820
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0153603.0000001.341391
Ion trapping agentBismuth (Bi)7440-69-90.0025600.5000000.223565
PigmentCarbon black1333-86-40.0025600.5000000.223565
PolymerEpoxy resin systemProprietary0.0358407.0000003.129912
Phenolic resinProprietary0.0307206.0000002.682782
subTotal0.512000100.00000044.713033
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000114
Non hazardousProprietary0.0000160.0555000.001406
Tin solderTin (Sn)7440-31-50.02898399.9400002.531055
subTotal0.029000100.0000002.532574
WireImpurityNon hazardousProprietary0.0000010.0100000.000071
Pure metalGold (Au)7440-57-50.00807999.9900000.705557
subTotal0.008080100.0000000.705628
total1.145080100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.