Chemical content NX138AKH

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NX138AKHSOT8001DFN0606-30.462104 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346624821251126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00380076.0000000.822326
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00052410.4700000.113286
Phenolic resinProprietary0.00067613.5300000.146396
subTotal0.005000100.0000001.082008
DieDoped siliconSilicon (Si)7440-21-30.018000100.0000003.895227
subTotal0.018000100.0000003.895227
Lead FrameCopper alloyCopper (Cu)7440-50-80.17680493.54730038.260737
Magnesium (Mg)7439-95-40.0002760.1459000.059673
Nickel (Ni)7440-02-00.0055142.9173001.193172
Silicon (Si)7440-21-30.0011950.6321000.258528
Pure metal layerGold (Au)7440-57-50.0001090.0575000.023517
Nickel (Ni)7440-02-00.0047592.5181001.029900
Palladium (Pd)7440-05-30.0003440.1818000.074356
subTotal0.189000100.00000040.899884
Mould CompoundFillerSilica -amorphous-7631-86-90.04968023.00000010.750827
Silica fused60676-86-00.12960060.00000028.045635
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0064803.0000001.402282
Ion trapping agentBismuth (Bi)7440-69-90.0010800.5000000.233714
PigmentCarbon black1333-86-40.0010800.5000000.233714
PolymerEpoxy resin systemProprietary0.0151207.0000003.271991
Phenolic resinProprietary0.0129606.0000002.804563
subTotal0.216000100.00000046.742725
WireImpurityNon hazardousProprietary0.0000030.0100000.000738
Pure metalGold (Au)7440-57-50.03410199.9900007.379419
subTotal0.034104100.0000007.380157
total0.462104100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.