Chemical content NZX2V4B

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934063503133NZX2V4B,133NZX2V4BSOD27 (ALF2)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Contains REACH SVHC substance 1303-86-2 at 34285 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese Administration on the Control of Pollution Caused by Electronic Information Products (ACPEIP; CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7439-92-1: <1 ppm; substance 7440-02-0: 25577 ppm; substance 7440-48-4: 387 ppm; substance 1333-86-4: 21 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7439-92-1: <1 ppm; substance 1303-86-2: 34285 ppm; substance 7440-02-0: 25577 ppm; substance 7440-48-4: 387 ppm; substance 1333-86-4: 21 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 134 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
DieDoped siliconSilicon (Si)7440-21-30.01527050.9000000.013924
DieSilver alloySilver (Ag)7440-22-40.01473049.1000000.013432
Die Total0.030000100.0000000.027356
Post-PlatingPure metal layerTin (Sn)7440-31-52.62560699.9850002.394162
Post-PlatingImpurityAntimony (Sb)7440-36-00.0001580.0060000.000144
Post-PlatingImpurityBismuth (Bi)7440-69-90.0001310.0050000.000120
Post-PlatingImpurityLead (Pb)7439-92-10.0001050.0040000.000096
Post-Plating Total2.626000100.0000002.394522
Glass TubeOxide CeramicsSilica -amorphous-7631-86-911.51500049.00000010.499968
Glass TubeOxide CeramicsBoric Anhydride (B2O3)1303-86-23.76000016.0000003.428561
Glass TubeOxide CeramicsPotassium Oxide (K2O)12136-45-71.8800008.0000001.714281
Glass TubeOxide CeramicsZinc Oxide (ZnO)1314-13-21.4100006.0000001.285711
Glass TubeOxide CeramicsSodium Oxide (Na2O)12401-86-41.4100006.0000001.285710
Glass TubeOxide CeramicsTitanium Oxide (TiO)12137-20-11.1750005.0000001.071425
Glass TubeOxide CeramicsLithium Oxide (Li2O)12057-24-80.9400004.0000000.857140
Glass TubeOxide CeramicsAluminium Trioxide (Al2O3)1344-28-10.9400004.0000000.857140
Glass TubeOxide CeramicsNon hazardous0.4700002.0000000.428570
Glass Tube Total23.500000100.00000021.428506
DumetIron-nickel alloyIron (Fe)7439-89-63.46885040.8100003.163075
DumetIron-nickel alloyNickel (Ni)7440-02-02.80500033.0000002.557743
DumetIron-nickel alloyCopper (Cu)7440-50-81.95500023.0000001.782669
DumetIron-nickel alloyManganese (Mn)7439-96-50.1020001.2000000.093009
DumetIron-nickel alloyDicopper Oxide (Cu2O)1317-39-10.0850001.0000000.077507
DumetIron-nickel alloyCobalt (Co)7440-48-40.0425000.5000000.038754
DumetIron-nickel alloySilicon (Si)7440-21-30.0255000.3000000.023252
DumetIron-nickel alloyCarbon (C)7440-44-00.0127500.1500000.011627
DumetIron-nickel alloySulphur (S)7704-34-90.0017000.0200000.001550
DumetIron-nickel alloyPhosphorus (P)7723-14-00.0017000.0200000.001550
Dumet Total8.500000100.0000007.750736
LeadsPure metalIron (Fe)7439-89-663.75000085.00000058.130522
LeadsPure metalCopper (Cu)7440-50-811.25000015.00000010.258328
Leads Total75.000000100.00000068.388850
Marking InkInkNon hazardous0.00768969.9000000.007011
Marking InkInkCarbon black1333-86-40.00235021.3600000.002142
Marking InkInkPhenol108-95-20.0009618.7400000.000877
Marking Ink Total0.011000100.0000000.010030
NZX2V4B Total109.667000100.000000100.000000
Notes
Report created on 2024-10-15 22:03:50 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
半导体芯片 (Die)
后镀层 (Post-Plating)
玻璃管 (Glass Tube)
杜美丝 (Dumet)
引脚 (Leads)
标记墨水 (Marking Ink)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-10-15 22:03:50 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.