Chemical content NZX3V3A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NZX3V3ASOD27ALF2109.667000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406351713311126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.01527050.9000000.013924
Silver alloySilver (Ag)7440-22-40.01473049.1000000.013432
subTotal0.030000100.0000000.027356
subTotal8.500000100.0000000.000000
subTotal23.500000100.0000000.000000
subTotal75.000000100.0000000.000000
subTotal0.011000100.0000000.000000
Post-PlatingImpurityAntimony (Sb)7440-36-00.0001580.0060000.000144
Bismuth (Bi)7440-69-90.0001310.0050000.000120
Lead (Pb)7439-92-10.0001050.0040000.000096
Pure metal layerTin (Sn)7440-31-52.62560699.9850002.394162
subTotal2.626000100.0000002.394522
total109.667000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.