Chemical content PBHV2160Z

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBHV2160ZSOT223SC-73102.774118 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340685931154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.10010077.0000000.097398
PolymerResin systemProprietary0.02990023.0000000.029093
subTotal0.130000100.0000000.126491
DieDoped siliconSilicon (Si)7440-21-30.470000100.0000000.457314
subTotal0.470000100.0000000.457314
Lead FrameCopper alloyCopper (Cu)7440-50-850.72514099.15000049.355948
Iron (Fe)7439-89-60.0511600.1000000.049779
Phosphorus (P)7723-14-00.0153480.0300000.014934
Pure metal layerSilver (Ag)7440-22-40.3683520.7200000.358409
subTotal51.160000100.00000049.779070
Mould CompoundAdditiveNon hazardousProprietary1.4149102.9000001.376718
Triphenylphosphine603-35-00.0243950.0500000.023737
FillerSilica -amorphous-7631-86-935.12880072.00000034.180590
PigmentCarbon black1333-86-40.0243950.0500000.023737
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-27.31850015.0000007.120956
Phenol Formaldehyde resin (generic)9003-35-44.87900010.0000004.747304
subTotal48.790000100.00000047.473042
Post-PlatingImpurityLead (Pb)7439-92-10.0000990.0045000.000097
Non hazardousProprietary0.0012270.0555000.001193
Tin solderTin (Sn)7440-31-52.20867499.9400002.149057
subTotal2.210000100.0000002.150347
WirePure metalCopper (Cu)7440-50-80.014118100.0000000.013737
subTotal0.014118100.0000000.013737
total102.774118100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.