Chemical content PBHV8540T

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBHV8540TSOT23TO-236AB8.221940 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406141421515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.440000100.0000005.351535
subTotal0.440000100.0000005.351535
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0024630.0900000.029960
Carbon (C)7440-44-00.0010950.0400000.013316
Chromium (Cr)7440-47-30.0060210.2200000.073236
Cobalt (Co)7440-48-40.0117690.4300000.143143
Iron (Fe)7439-89-61.31321347.98000015.972053
Manganese (Mn)7439-96-50.0235380.8600000.286285
Nickel (Ni)7440-02-00.98915236.14000012.030638
Phosphorus (P)7723-14-00.0005470.0200000.006658
Silicon (Si)7440-21-30.0071160.2600000.086551
Sulphur (S)7704-34-90.0005470.0200000.006658
Pure metal layerCopper (Cu)7440-50-80.31119711.3700003.784957
Silver (Ag)7440-22-40.0703412.5700000.855527
subTotal2.737000100.00000033.288980
Mould CompoundFillerSilica fused60676-86-03.43498071.00000041.778218
PigmentCarbon black1333-86-40.0145140.3000000.176528
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.95308619.70000011.591984
Phenolic resinProprietary0.4354209.0000005.295830
subTotal4.838000100.00000058.842560
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000104
Non hazardousProprietary0.0001050.0555000.001283
Tin solderTin (Sn)7440-31-50.18988699.9400002.309504
subTotal0.190000100.0000002.310890
WireImpurityNon hazardousProprietary0.0000020.0100000.000021
Pure metalGold (Au)7440-57-50.01693899.9900000.206013
subTotal0.016940100.0000000.206034
total8.221940100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.