Chemical content PBHV9560Z

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBHV9560ZSOT223SC-73103.355310 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340685911154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.10010077.0000000.096850
PolymerResin systemProprietary0.02990023.0000000.028929
subTotal0.130000100.0000000.125780
DieDoped siliconSilicon (Si)7440-21-31.050000100.0000001.015913
subTotal1.050000100.0000001.015913
Lead FrameCopper alloyCopper (Cu)7440-50-850.72514099.15000049.078407
Iron (Fe)7439-89-60.0511600.1000000.049499
Phosphorus (P)7723-14-00.0153480.0300000.014850
Pure metal layerSilver (Ag)7440-22-40.3683520.7200000.356394
subTotal51.160000100.00000049.499150
Mould CompoundAdditiveNon hazardousProprietary1.4149102.9000001.368977
Triphenylphosphine603-35-00.0243950.0500000.023603
FillerSilica -amorphous-7631-86-935.12880072.00000033.988384
PigmentCarbon black1333-86-40.0243950.0500000.023603
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-27.31850015.0000007.080913
Phenol Formaldehyde resin (generic)9003-35-44.87900010.0000004.720609
subTotal48.790000100.00000047.206089
Post-PlatingImpurityLead (Pb)7439-92-10.0000990.0045000.000096
Non hazardousProprietary0.0012270.0555000.001187
Tin solderTin (Sn)7440-31-52.20867499.9400002.136972
subTotal2.210000100.0000002.138255
WirePure metalCopper (Cu)7440-50-80.015310100.0000000.014813
subTotal0.015310100.0000000.014813
total103.355310100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.