Chemical content PBSS4240Z

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4240ZSOT223SC-73102.493883 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340684461153126030 s123520 s3
9340684461353126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.10010077.0000000.097664
PolymerResin systemProprietary0.02990023.0000000.029172
subTotal0.130000100.0000000.126837
DieDoped siliconSilicon (Si)7440-21-30.170000100.0000000.165864
subTotal0.170000100.0000000.165864
Lead FrameCopper alloyCopper (Cu)7440-50-850.72514099.15000049.490895
Iron (Fe)7439-89-60.0511600.1000000.049915
Phosphorus (P)7723-14-00.0153480.0300000.014975
Pure metal layerSilver (Ag)7440-22-40.3683520.7200000.359389
subTotal51.160000100.00000049.915174
Mould CompoundAdditiveNon hazardousProprietary1.4149102.9000001.380482
Triphenylphosphine603-35-00.0243950.0500000.023801
FillerSilica -amorphous-7631-86-935.12880072.00000034.274045
PigmentCarbon black1333-86-40.0243950.0500000.023801
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-27.31850015.0000007.140426
Phenol Formaldehyde resin (generic)9003-35-44.87900010.0000004.760284
subTotal48.790000100.00000047.602841
Post-PlatingImpurityLead (Pb)7439-92-10.0000990.0045000.000097
Non hazardousProprietary0.0012270.0555000.001197
Tin solderTin (Sn)7440-31-52.20867499.9400002.154933
subTotal2.210000100.0000002.156226
WireImpurityNon hazardousProprietary0.0000030.0100000.000003
Pure metalCopper (Cu)7440-50-80.03388099.9900000.033056
subTotal0.033883100.0000000.033059
total102.493883100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.