Chemical content PBSS5160QA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS5160QASOT1215DFN1010D-31.270616 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340671681474126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02400080.0000001.888848
PolymerAcrylic resinProprietary0.00600020.0000000.472212
subTotal0.030000100.0000002.361060
DieDoped siliconSilicon (Si)7440-21-30.160000100.00000012.592317
subTotal0.160000100.00000012.592317
Lead FrameCopper alloyChromium (Cr)7440-47-30.0012720.2400000.100109
Copper (Cu)7440-50-80.50090394.51000039.422060
Tin (Sn)7440-31-50.0012720.2400000.100109
Zinc (Zn)7440-66-60.0011130.2100000.087595
Pure metal layerGold (Au)7440-57-50.0003710.0700000.029198
Nickel (Ni)7440-02-00.0229494.3300001.806132
Palladium (Pd)7440-05-30.0021200.4000000.166848
subTotal0.530000100.00000041.712051
Mould CompoundFillerSilica -amorphous-7631-86-90.11730023.0000009.231743
Silica fused60676-86-00.30600060.00000024.082807
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0153003.0000001.204140
Ion trapping agentBismuth (Bi)7440-69-90.0025500.5000000.200690
PigmentCarbon black1333-86-40.0025500.5000000.200690
PolymerEpoxy resin systemProprietary0.0357007.0000002.809661
Phenolic resinProprietary0.0306006.0000002.408281
subTotal0.510000100.00000040.138012
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000106
Non hazardousProprietary0.0000170.0555000.001310
Tin solderTin (Sn)7440-31-50.02998299.9400002.359643
subTotal0.030000100.0000002.361060
WireImpurityNon hazardousProprietary0.0000010.0100000.000084
Pure metalGold (Au)7440-57-50.01061599.9900000.835417
subTotal0.010616100.0000000.835500
total1.270616100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.