Chemical content PBSS5255PAPS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS5255PAPSSOT1118DHUSON67.278248 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340696811153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06240080.0000000.857349
PolymerAcrylic resinProprietary0.01560020.0000000.214337
subTotal0.078000100.0000001.071686
DieDoped siliconSilicon (Si)7440-21-30.380000100.0000005.221037
subTotal0.380000100.0000005.221037
Lead FrameCopper alloyCopper (Cu)7440-50-82.55941095.11000035.165195
Magnesium (Mg)7439-95-40.0053820.2000000.073946
Nickel (Ni)7440-02-00.0853053.1700001.172050
Silicon (Si)7440-21-30.0185680.6900000.255115
Pure metal layerGold (Au)7440-57-50.0005380.0200000.007395
Nickel (Ni)7440-02-00.0199130.7400000.273602
Palladium (Pd)7440-05-30.0018840.0700000.025881
subTotal2.691000100.00000036.973184
Mould CompoundFillerSilica -amorphous-7631-86-90.89424023.00000012.286473
Silica fused60676-86-02.33280060.00000032.051670
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.1166403.0000001.602583
Ion trapping agentBismuth (Bi)7440-69-90.0194400.5000000.267097
PigmentCarbon black1333-86-40.0194400.5000000.267097
PolymerEpoxy resin systemProprietary0.2721607.0000003.739361
Phenolic resinProprietary0.2332806.0000003.205167
subTotal3.888000100.00000053.419449
Post-PlatingImpurityLead (Pb)7439-92-10.0000070.0045000.000101
Non hazardousProprietary0.0000910.0555000.001251
Tin solderTin (Sn)7440-31-50.16390299.9400002.251938
subTotal0.164000100.0000002.253290
WireImpurityNon hazardousProprietary0.0000080.0100000.000106
Pure metalGold (Au)7440-57-50.07724099.9900001.061248
subTotal0.077248100.0000001.061354
total7.278248100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.