Chemical content PBSS5350Z

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS5350ZSOT223SC-73102.815300 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405652713515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.10010077.0000000.097359
PolymerResin systemProprietary0.02990023.0000000.029081
subTotal0.130000100.0000000.126440
DieDoped siliconSilicon (Si)7440-21-30.450000100.0000000.437678
subTotal0.450000100.0000000.437678
Lead FrameCopper alloyCopper (Cu)7440-50-850.72514099.15000049.336179
Iron (Fe)7439-89-60.0511600.1000000.049759
Phosphorus (P)7723-14-00.0153480.0300000.014928
Pure metal layerSilver (Ag)7440-22-40.3683520.7200000.358266
subTotal51.160000100.00000049.759131
Mould CompoundAdditiveNon hazardousProprietary1.4149102.9000001.376167
Triphenylphosphine603-35-00.0243950.0500000.023727
FillerSilica -amorphous-7631-86-935.12880072.00000034.166899
PigmentCarbon black1333-86-40.0243950.0500000.023727
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-27.31850015.0000007.118104
Phenol Formaldehyde resin (generic)9003-35-44.87900010.0000004.745403
subTotal48.790000100.00000047.454027
Post-PlatingImpurityLead (Pb)7439-92-10.0000990.0045000.000097
Non hazardousProprietary0.0012270.0555000.001193
Tin solderTin (Sn)7440-31-52.20867499.9400002.148196
subTotal2.210000100.0000002.149486
WireImpurityNon hazardousProprietary0.0000080.0100000.000007
Pure metalCopper (Cu)7440-50-80.07524299.9900000.073182
subTotal0.075250100.0000000.073189
total102.815300100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.