Chemical content PDTA143TT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTA143TTSOT23TO-236AB7.690487 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405752521515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.910215
subTotal0.070000100.0000000.910215
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029830
Carbon (C)7440-44-00.0010200.0400000.013258
Chromium (Cr)7440-47-30.0056080.2200000.072919
Cobalt (Co)7440-48-40.0109610.4300000.142523
Iron (Fe)7439-89-61.22301047.98000015.902897
Manganese (Mn)7439-96-50.0219210.8600000.285046
Nickel (Ni)7440-02-00.92120936.14000011.978547
Phosphorus (P)7723-14-00.0005100.0200000.006629
Silicon (Si)7440-21-30.0066270.2600000.086177
Sulphur (S)7704-34-90.0005100.0200000.006629
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.768569
Silver (Ag)7440-22-40.0655092.5700000.851823
subTotal2.549000100.00000033.144845
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.839818
Triphenylphosphine603-35-00.0024400.0500000.031721
FillerSilica -amorphous-7631-86-93.51288072.00000045.678252
PigmentCarbon black1333-86-40.0024400.0500000.031721
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.516302
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.344202
subTotal4.879000100.00000063.442016
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000120
Tin solderTin (Sn)7440-31-50.18498299.9900002.405329
subTotal0.185000100.0000002.405569
WirePure metalCopper (Cu)7440-50-80.007487100.0000000.097357
subTotal0.007487100.0000000.097357
total7.690487100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.