Chemical content PDTA143XU

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTA143XUSOT323SC-705.535513 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405753611514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.903259
subTotal0.050000100.0000000.903259
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030079
Carbon (C)7440-44-00.0007400.0400000.013368
Chromium (Cr)7440-47-30.0016650.0900000.030079
Cobalt (Co)7440-48-40.0079550.4300000.143708
Iron (Fe)7439-89-60.82602544.65000014.922285
Manganese (Mn)7439-96-50.0127650.6900000.230602
Nickel (Ni)7440-02-00.63899034.54000011.543465
Phosphorus (P)7723-14-00.0003700.0200000.006684
Silicon (Si)7440-21-30.0048100.2600000.086893
Sulphur (S)7704-34-90.0003700.0200000.006684
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.631366
Silver (Ag)7440-22-40.0429202.3200000.775357
subTotal1.850000100.00000033.420570
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.127613
PigmentCarbon black1333-86-40.0102000.3000000.184265
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.748778
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.360933
subTotal3.400000100.00000061.421588
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.154574
subTotal0.230000100.0000004.154990
WirePure metalCopper (Cu)7440-50-80.005513100.0000000.099593
subTotal0.005513100.0000000.099593
total5.535513100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.