Chemical content PDTA144WMB

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTA144WMBSOT883BXQFN30.710631 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934065938315612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00228076.0000000.320842
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00031410.4700000.044200
Phenolic resinProprietary0.00040613.5300000.057118
subTotal0.003000100.0000000.422160
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000008.443200
subTotal0.060000100.0000008.443200
Lead FrameCopper alloyChromium (Cr)7440-47-30.0006720.2400000.094564
Copper (Cu)7440-50-80.26320094.00000037.037506
Tin (Sn)7440-31-50.0006720.2400000.094564
Zinc (Zn)7440-66-60.0005880.2100000.082743
Pure metal layerGold (Au)7440-57-50.0002240.0800000.031521
Nickel (Ni)7440-02-00.0138324.9400001.946439
Palladium (Pd)7440-05-30.0008120.2900000.114265
subTotal0.280000100.00000039.401602
Mould CompoundFillerSilica -amorphous-7631-86-90.07820023.00000011.004305
Silica fused60676-86-00.20400060.00000028.706882
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0102003.0000001.435344
Ion trapping agentBismuth (Bi)7440-69-90.0017000.5000000.239224
PigmentCarbon black1333-86-40.0017000.5000000.239224
PolymerEpoxy resin systemProprietary0.0238007.0000003.349136
Phenolic resinProprietary0.0204006.0000002.870688
subTotal0.340000100.00000047.844803
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000127
Non hazardousProprietary0.0000110.0555000.001562
Tin solderTin (Sn)7440-31-50.01998899.9400002.812712
subTotal0.020000100.0000002.814400
WireImpurityNon hazardousProprietary0.0000010.0100000.000107
Pure metalGold (Au)7440-57-50.00763099.9900001.073741
subTotal0.007631100.0000001.073848
total0.710631100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.