Chemical content PDTB123YT-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDTB123YT-QSOT23TO-236AB7.669780 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346648232151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.651909
subTotal0.050000100.0000000.651909
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029911
Carbon (C)7440-44-00.0010200.0400000.013294
Chromium (Cr)7440-47-30.0056080.2200000.073116
Cobalt (Co)7440-48-40.0109610.4300000.142908
Iron (Fe)7439-89-61.22301047.98000015.945832
Manganese (Mn)7439-96-50.0219210.8600000.285815
Nickel (Ni)7440-02-00.92120936.14000012.010887
Phosphorus (P)7723-14-00.0005100.0200000.006647
Silicon (Si)7440-21-30.0066270.2600000.086409
Sulphur (S)7704-34-90.0005100.0200000.006647
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.778743
Silver (Ag)7440-22-40.0655092.5700000.854122
subTotal2.549000100.00000033.234330
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.844786
Triphenylphosphine603-35-00.0024400.0500000.031807
FillerSilica -amorphous-7631-86-93.51288072.00000045.801574
PigmentCarbon black1333-86-40.0024400.0500000.031807
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.541995
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.361330
subTotal4.879000100.00000063.613298
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000121
Tin solderTin (Sn)7440-31-50.18498299.9900002.411823
subTotal0.185000100.0000002.412064
WirePure metalCopper (Cu)7440-50-80.006780100.0000000.088392
subTotal0.006780100.0000000.088392
total7.669780100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.