Chemical content PDZ36BGW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDZ36BGWSOD123SOD212.073464 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934071047115112601235
934071047118112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.414131
subTotal0.050000100.0000000.414131
Lead FrameCopper alloyCopper (Cu)7440-50-83.53317894.47000029.263996
Iron (Fe)7439-89-60.0777922.0800000.644322
Phosphorus (P)7723-14-00.0014960.0400000.012391
Zinc (Zn)7440-66-60.0048620.1300000.040270
Pure metal layerCopper (Cu)7440-50-80.0624581.6700000.517316
Silver (Ag)7440-22-40.0602141.6100000.498730
subTotal3.740000100.00000030.977025
Mould CompoundAdditiveNon hazardousProprietary0.2340302.9000001.938383
Triphenylphosphine603-35-00.0040350.0500000.033420
FillerSilica -amorphous-7631-86-95.81040072.00000048.125376
PigmentCarbon black1333-86-40.0040350.0500000.033420
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.21050015.00000010.026120
Phenol Formaldehyde resin (generic)9003-35-40.80700010.0000006.684080
subTotal8.070000100.00000066.840801
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000078
Non hazardousProprietary0.0001170.0555000.000965
Tin solderTin (Sn)7440-31-50.20987499.9400001.738308
subTotal0.210000100.0000001.739352
WirePure metalCopper (Cu)7440-50-80.003464100.0000000.028693
subTotal0.003464100.0000000.028693
total12.073464100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.