Chemical content PDZ4.3BGW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PDZ4.3BGWSOD123SOD212.053464 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934071083118112601235
934071083115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.248891
subTotal0.030000100.0000000.248891
Lead FrameCopper alloyCopper (Cu)7440-50-83.53317894.47000029.312553
Iron (Fe)7439-89-60.0777922.0800000.645391
Phosphorus (P)7723-14-00.0014960.0400000.012411
Zinc (Zn)7440-66-60.0048620.1300000.040337
Pure metal layerCopper (Cu)7440-50-80.0624581.6700000.518175
Silver (Ag)7440-22-40.0602141.6100000.499558
subTotal3.740000100.00000031.028425
Mould CompoundAdditiveNon hazardousProprietary0.2340302.9000001.941600
Triphenylphosphine603-35-00.0040350.0500000.033476
FillerSilica -amorphous-7631-86-95.81040072.00000048.205230
PigmentCarbon black1333-86-40.0040350.0500000.033476
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.21050015.00000010.042756
Phenol Formaldehyde resin (generic)9003-35-40.80700010.0000006.695171
subTotal8.070000100.00000066.951708
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000078
Non hazardousProprietary0.0001170.0555000.000967
Tin solderTin (Sn)7440-31-50.20987499.9400001.741192
subTotal0.210000100.0000001.742238
WirePure metalCopper (Cu)7440-50-80.003464100.0000000.028741
subTotal0.003464100.0000000.028741
total12.053464100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.