Chemical content PESD12VL1BCSL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934668252515PESD12VL1BCSLZPESD12VL1BCSLSOD882-S1 (DFN1006-2)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Does not contain REACH SVHC substances exceeding 1000 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese Administration on the Control of Pollution Caused by Electronic Information Products (ACPEIP; CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 65997-17-3: 30201 ppm; substance 1333-86-4: 3595 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 1333-86-4: 3595 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 4038 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
Substrate/Laminate 2FillerGlass Fibrous65997-17-30.01638045.3364103.019402
Substrate/Laminate 2PolymerResin system0.01341037.1398302.473501
Substrate/Laminate 2FillerNon hazardous0.00581016.0808401.070952
Substrate/Laminate 2AdditiveCalcium fluoride7789-75-50.0005201.4429200.096051
Core Total0.036120100.0000006.659906
Substrate/Laminate 2 Total0.036120100.0000006.659906
Substrate/Laminate 1Pure metalCopper (Cu)7440-50-80.022360100.0000004.122799
Foil Total0.022360100.0000004.122799
Substrate/Laminate 1 Total0.022360100.0000004.122799
InkAdditiveBarium sulfate (BaSO4)7727-43-70.05226035.4396009.636835
InkPolymerAcrylic resin0.05029034.0998209.272525
InkPolymerBisphenol A-formaldehyde copolymer25085-75-00.01801012.2093603.320066
InkAdditiveNon hazardous0.0078205.3024401.441935
InkAdditiveTalc14807-96-60.0077505.2569501.429565
InkFillerSilica -amorphous-7631-86-90.0076905.2124901.417476
InkPigmentCarbon black1333-86-40.0019501.3207600.359235
InkPolymer1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde, methylated68002-20-00.0017101.1585800.315135
Ink Total0.147480100.00000027.192772
DieDoped siliconSilicon (Si)7440-21-30.02188089.8366104.033556
DiePure metal layerSilver (Ag)7440-22-40.0021909.0105900.404515
DieAdditiveSilicon Dioxide (SiO2)14808-60-70.0002601.0701700.047995
DieImpurityNon hazardous0.0000200.0826300.003655
Die Total0.024350100.0000004.489721
Mould CompoundFillerSilica -amorphous-7631-86-90.21823071.65000040.238076
Mould CompoundPolymerPolyurethane resin9009-54-50.05482018.00000010.108687
Mould CompoundPolymerPolyimide resin0.0223907.3500004.127737
Mould CompoundPigmentNon hazardous0.0091403.0000001.684807
Mould Compound Total0.304580100.00000056.159307
Solder PasteTin alloyTin (Sn)7440-31-50.00746099.9898301.375787
Solder PasteImpurityNon hazardous0.0000000.010170-0.000292
Solder Paste Total0.007460100.0000001.375495
PESD12VL1BCSL Total0.542350100.000000100.000000
Notes
Report created on 2024-11-03 12:09:00 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
Pb-free Soldering Pb Soldering No. of Processing Cycles
PPT MPPT PPT MPPT
260 °C40 s235 °C30 s3
Notes
Report created on 2024-11-03 12:09:00 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
基板/层压板 (Substrate/Laminate 2)
基板/层压板 (Substrate/Laminate 1)
墨水 (Ink)
半导体芯片 (Die)
模封料 (Mould Compound)
锡膏 (Solder Paste)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-11-03 12:09:00 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.