Chemical content PESD12VS2UQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD12VS2UQSOT663SOT32.525360 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405783611513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000003.959831
subTotal0.100000100.0000003.959831
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0007600.0800000.030095
Carbon (C)7440-44-00.0003800.0400000.015047
Chromium (Cr)7440-47-30.0019950.2100000.078999
Cobalt (Co)7440-48-40.0039900.4200000.157997
Iron (Fe)7439-89-60.44384046.72000017.575316
Manganese (Mn)7439-96-50.0079800.8400000.315995
Nickel (Ni)7440-02-00.33440035.20000013.241676
Phosphorus (P)7723-14-00.0001900.0200000.007524
Silicon (Si)7440-21-30.0023750.2500000.094046
Sulphur (S)7704-34-90.0001900.0200000.007524
Pure metal layerCopper (Cu)7440-50-80.12274012.9200004.860297
Silver (Ag)7440-22-40.0311603.2800001.233883
subTotal0.950000100.00000037.618399
Mould CompoundFillerSilica fused60676-86-01.00820071.00000039.923021
PigmentCarbon black1333-86-40.0042600.3000000.168689
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.27974019.70000011.077233
Phenolic resinProprietary0.1278009.0000005.060665
subTotal1.420000100.00000056.229607
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000010.0030000.000052
Bismuth (Bi)7440-69-90.0000000.0010000.000017
Copper (Cu)7440-50-80.0000000.0010000.000017
Lead (Pb)7439-92-10.0000020.0050000.000087
Tin solderTin (Sn)7440-31-50.04399699.9900001.742152
subTotal0.044000100.0000001.742326
WireImpurityNon hazardousProprietary0.0000010.0100000.000045
Pure metalGold (Au)7440-57-50.01135999.9900000.449792
subTotal0.011360100.0000000.449837
total2.525360100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.