Chemical content PESD2CANFD27U-T

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD2CANFD27U-TSOT23TO-236AB7.769515 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346608812153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.094000100.0000001.209857
subTotal0.094000100.0000001.209857
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029527
Carbon (C)7440-44-00.0010200.0400000.013123
Chromium (Cr)7440-47-30.0056080.2200000.072177
Cobalt (Co)7440-48-40.0109610.4300000.141073
Iron (Fe)7439-89-61.22301047.98000015.741140
Manganese (Mn)7439-96-50.0219210.8600000.282146
Nickel (Ni)7440-02-00.92120936.14000011.856707
Phosphorus (P)7723-14-00.0005100.0200000.006562
Silicon (Si)7440-21-30.0066270.2600000.085300
Sulphur (S)7704-34-90.0005100.0200000.006562
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.730237
Silver (Ag)7440-22-40.0655092.5700000.843158
subTotal2.549000100.00000032.807711
Mould CompoundFillerSilica fused60676-86-03.70468375.10000047.682294
PigmentCarbon black1333-86-40.0147990.3000000.190475
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.86327517.50000011.111054
Phenol Formaldehyde resin (generic)9003-35-40.3502437.1000004.507913
subTotal4.933000100.00000063.491737
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000107
Non hazardousProprietary0.0001030.0555000.001322
Tin solderTin (Sn)7440-31-50.18488999.9400002.379672
subTotal0.185000100.0000002.381101
WirePure metalCopper (Cu)7440-50-80.008515100.0000000.109600
subTotal0.008515100.0000000.109600
total7.769515100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.