Chemical content PESD2IVN24T-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD2IVN24T-QSOT23TO-236AB7.850606 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346644412152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.140000100.0000001.783302
subTotal0.140000100.0000001.783302
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.029959
Carbon (C)7440-44-00.0011760.0400000.014980
Chromium (Cr)7440-47-30.0061740.2100000.078644
Cobalt (Co)7440-48-40.0123480.4200000.157287
Iron (Fe)7439-89-61.38180047.00000017.601189
Manganese (Mn)7439-96-50.0246960.8400000.314574
Nickel (Ni)7440-02-01.04105435.41000013.260811
Phosphorus (P)7723-14-00.0005880.0200000.007490
Silicon (Si)7440-21-30.0073500.2500000.093623
Sulphur (S)7704-34-90.0005880.0200000.007490
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.868414
Silver (Ag)7440-22-40.0796742.7100001.014877
subTotal2.940000100.00000037.449338
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.687411
Triphenylphosphine603-35-00.0022840.0500000.029093
FillerSilica -amorphous-7631-86-93.28896072.00000041.894345
PigmentCarbon black1333-86-40.0022840.0500000.029093
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.727989
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.818659
subTotal4.568000100.00000058.186591
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000109
Non hazardousProprietary0.0001050.0555000.001343
Tin solderTin (Sn)7440-31-50.18988699.9400002.418743
subTotal0.190000100.0000002.420195
WireImpurityNon hazardousProprietary0.0000010.0100000.000016
Pure metalCopper (Cu)7440-50-80.01260599.9900000.160558
subTotal0.012606100.0000000.160574
total7.850606100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.