Chemical content PESD2IVN48T-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD2IVN48T-QSOT23TO-236AB7.981332 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346637462154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.140000100.0000001.754093
subTotal0.140000100.0000001.754093
DieDoped siliconSilicon (Si)7440-21-30.139000100.0000001.741564
subTotal0.139000100.0000001.741564
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.029469
Carbon (C)7440-44-00.0011760.0400000.014734
Chromium (Cr)7440-47-30.0061740.2100000.077356
Cobalt (Co)7440-48-40.0123480.4200000.154711
Iron (Fe)7439-89-61.38180047.00000017.312900
Manganese (Mn)7439-96-50.0246960.8400000.309422
Nickel (Ni)7440-02-01.04105435.41000013.043612
Phosphorus (P)7723-14-00.0005880.0200000.007367
Silicon (Si)7440-21-30.0073500.2500000.092090
Sulphur (S)7704-34-90.0005880.0200000.007367
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.788674
Silver (Ag)7440-22-40.0796742.7100000.998254
subTotal2.940000100.00000036.835957
Mould CompoundFillerSilica fused60676-86-03.22553071.00000040.413430
PigmentCarbon black1333-86-40.0136290.3000000.170761
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.89497119.70000011.213304
Phenolic resinProprietary0.4088709.0000005.122829
subTotal4.543000100.00000056.920324
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000071
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000100.0050000.000119
Tin solderTin (Sn)7440-31-50.18998199.9900002.380317
subTotal0.190000100.0000002.380555
WireImpurityNon hazardousProprietary0.0000030.0100000.000037
Pure metalGold (Au)7440-57-50.02932999.9900000.367473
subTotal0.029332100.0000000.367510
total7.981332100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.