Chemical content PESD2USB3UVT-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD2USB3UVT-QSOT23TO-236AB8.864330 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346660372151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.347460
PolymerResin systemProprietary0.00920023.0000000.103787
subTotal0.040000100.0000000.451247
DieDoped siliconSilicon (Si)7440-21-30.085000100.0000000.958899
subTotal0.085000100.0000000.958899
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000034.936391
Iron (Fe)7439-89-60.0829082.5200000.935299
Lead (Pb)7439-92-10.0009870.0300000.011135
Phosphorus (P)7723-14-00.0049350.1500000.055673
Zinc (Zn)7440-66-60.0062510.1900000.070519
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.106028
subTotal3.290000100.00000037.115044
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.234502
FillerSilica -amorphous-7631-86-90.0147030.2900000.165867
Silica fused60676-86-04.36780586.15000049.273944
HardenerPhenolic resinProprietary0.2175034.2900002.453688
PigmentCarbon black1333-86-40.0096330.1900000.108671
PolymerEpoxy resin systemProprietary0.4395698.6700004.958852
subTotal5.070000100.00000057.195524
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000178
Non hazardousProprietary0.0001940.0555000.002191
Tin solderTin (Sn)7440-31-50.34979099.9400003.946040
subTotal0.350000100.0000003.948409
WireImpurityNon hazardousProprietary0.0000030.0100000.000033
Pure metalCopper (Cu)7440-50-80.02932799.9900000.330843
subTotal0.029330100.0000000.330876
total8.864330100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.