Chemical content PESD3V3L4UW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD3V3L4UWSOT665SOT52.678468 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405779111514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.866739
subTotal0.050000100.0000001.866739
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009520.0800000.035543
Carbon (C)7440-44-00.0004760.0400000.017771
Chromium (Cr)7440-47-30.0024990.2100000.093300
Cobalt (Co)7440-48-40.0049980.4200000.186599
Iron (Fe)7439-89-60.55620646.74000020.765826
Manganese (Mn)7439-96-50.0099960.8400000.373198
Nickel (Ni)7440-02-00.41911835.22000015.647676
Phosphorus (P)7723-14-00.0002380.0200000.008886
Silicon (Si)7440-21-30.0029750.2500000.111071
Sulphur (S)7704-34-90.0002380.0200000.008886
Pure metal layerCopper (Cu)7440-50-80.15386712.9300005.744590
Silver (Ag)7440-22-40.0384373.2300001.435037
subTotal1.190000100.00000044.428382
Mould CompoundFillerSilica fused60676-86-00.95990671.00000035.837867
PigmentCarbon black1333-86-40.0040560.3000000.151428
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.26634019.7000009.943746
Phenolic resinProprietary0.1216789.0000004.542828
subTotal1.351980100.00000050.475869
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000072
Bismuth (Bi)7440-69-90.0000010.0010000.000024
Copper (Cu)7440-50-80.0000010.0010000.000024
Lead (Pb)7439-92-10.0000030.0050000.000119
Tin solderTin (Sn)7440-31-50.06400299.9900002.389485
subTotal0.064008100.0000002.389724
WireImpurityNon hazardousProprietary0.0000020.0100000.000084
Pure metalGold (Au)7440-57-50.02247899.9900000.839202
subTotal0.022480100.0000000.839286
total2.678468100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.