Chemical content PESD5V0F1BRLD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934068529315PESD5V0F1BRLDYLPESD5V0F1BRLDSOD882D (DFN1006-2)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Does not contain REACH SVHC substances exceeding 1000 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese Administration on the Control of Pollution Caused by Electronic Information Products (ACPEIP; CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7440-02-0: 18431 ppm; substance 1333-86-4: 2015 ppm; substance 7439-92-1: 1 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7440-02-0: 18431 ppm; substance 1333-86-4: 2015 ppm; substance 7439-92-1: 1 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-05-3: 1696 ppm; substance 7440-57-5: 6942 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
AdhesiveFillerSilica -amorphous-7631-86-90.00600060.0000000.863761
AdhesivePolymerResin system0.00399539.9514100.575142
AdhesiveImpurityNon hazardous0.0000040.0395000.000569
AdhesiveImpurityNon hazardous0.0000010.0090900.000131
Adhesive Total0.010000100.0000001.439603
DieDoped siliconSilicon (Si)7440-21-30.070000100.00000010.077220
Die Total0.070000100.00000010.077220
Lead FrameCopper alloyCopper (Cu)7440-50-80.29369494.74000042.280273
Lead FrameCopper alloyTin (Sn)7440-31-50.0007440.2400000.107106
Lead FrameCopper alloyChromium (Cr)7440-47-30.0007440.2400000.107106
Lead FrameCopper alloyZinc (Zn)7440-66-60.0006510.2100000.093719
Lead FramePure metal layerNickel (Ni)7440-02-00.0128034.1300001.843124
Lead FramePure metal layerPalladium (Pd)7440-05-30.0011780.3800000.169585
Lead FramePure metal layerGold (Au)7440-57-50.0001860.0600000.026777
Lead Frame Total0.310000100.00000044.627690
Mould CompoundFillerSilica fused60676-86-00.16800060.00000024.185329
Mould CompoundFillerSilica -amorphous-7631-86-90.06440023.0000009.271043
Mould CompoundPolymerEpoxy resin system0.0196007.0000002.821622
Mould CompoundPolymerPhenolic resin0.0168006.0000002.418533
Mould CompoundFlame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0084003.0000001.209266
Mould CompoundPigmentCarbon black1333-86-40.0014000.5000000.201544
Mould CompoundIon trapping agentBismuth (Bi)7440-69-90.0014000.5000000.201544
Mould Compound Total0.280000100.00000040.308881
Post-PlatingTin solderTin (Sn)7440-31-50.01998899.9400002.877478
Post-PlatingImpurityNon hazardous0.0000110.0555000.001598
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000130
Post-Plating Total0.020000100.0000002.879206
WirePure metalGold (Au)7440-57-50.00463699.9900000.667333
WireImpurityNon hazardous0.0000000.0100000.000067
Wire Total0.004636100.0000000.667400
PESD5V0F1BRLD Total0.694636100.000000100.000000
Notes
Report created on 2024-10-26 17:50:41 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
Pb-free Soldering Pb Soldering No. of Processing Cycles
PPT MPPT PPT MPPT
260 °C40 s235 °C30 s3
Notes
Report created on 2024-10-26 17:50:41 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
胶黏剂 (Adhesive)
半导体芯片 (Die)
引线框架 (Lead Frame)
模封料 (Mould Compound)
后镀层 (Post-Plating)
导线 (Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-10-26 17:50:41 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.