Chemical content PESD5V0L2UU-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0L2UU-QSOT323SC-705.539983 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346654941151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.902530
subTotal0.050000100.0000000.902530
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030054
Carbon (C)7440-44-00.0007400.0400000.013357
Chromium (Cr)7440-47-30.0016650.0900000.030054
Cobalt (Co)7440-48-40.0079550.4300000.143592
Iron (Fe)7439-89-60.82602544.65000014.910244
Manganese (Mn)7439-96-50.0127650.6900000.230416
Nickel (Ni)7440-02-00.63899034.54000011.534151
Phosphorus (P)7723-14-00.0003700.0200000.006679
Silicon (Si)7440-21-30.0048100.2600000.086823
Sulphur (S)7704-34-90.0003700.0200000.006679
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.626822
Silver (Ag)7440-22-40.0429202.3200000.774732
subTotal1.850000100.00000033.393604
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.090394
PigmentCarbon black1333-86-40.0102000.3000000.184116
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.740105
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.357414
subTotal3.400000100.00000061.372029
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.151222
subTotal0.230000100.0000004.151637
WirePure metalCopper (Cu)7440-50-80.009983100.0000000.180199
subTotal0.009983100.0000000.180199
total5.539983100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.