Chemical content PESD5V0S2BT-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0S2BT-QSOT23TO-236AB7.827230 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659822152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.100000100.0000001.277591
subTotal0.100000100.0000001.277591
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0023520.0800000.030049
Carbon (C)7440-44-00.0011760.0400000.015024
Chromium (Cr)7440-47-30.0061740.2100000.078878
Cobalt (Co)7440-48-40.0123480.4200000.157757
Iron (Fe)7439-89-61.38180047.00000017.653755
Manganese (Mn)7439-96-50.0246960.8400000.315514
Nickel (Ni)7440-02-01.04105435.41000013.300414
Phosphorus (P)7723-14-00.0005880.0200000.007512
Silicon (Si)7440-21-30.0073500.2500000.093903
Sulphur (S)7704-34-90.0005880.0200000.007512
Pure metal layerCopper (Cu)7440-50-80.38220013.0000004.882953
Silver (Ag)7440-22-40.0796742.7100001.017908
subTotal2.940000100.00000037.561181
Mould CompoundAdditiveNon hazardousProprietary0.1324722.9000001.692451
Triphenylphosphine603-35-00.0022840.0500000.029180
FillerSilica -amorphous-7631-86-93.28896072.00000042.019463
PigmentCarbon black1333-86-40.0022840.0500000.029180
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.68520015.0000008.754055
Phenol Formaldehyde resin (generic)9003-35-40.45680010.0000005.836037
subTotal4.568000100.00000058.360365
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000109
Non hazardousProprietary0.0001050.0555000.001347
Tin solderTin (Sn)7440-31-50.18988699.9400002.425967
subTotal0.190000100.0000002.427423
WireImpurityNon hazardousProprietary0.0000030.0100000.000037
Pure metalCopper (Cu)7440-50-80.02922299.9900000.373339
subTotal0.029225100.0000000.373376
total7.827230100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.