Chemical content PESD5V0U4BW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0U4BWSOT665SOT52.674548 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406195311510126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000001.869475
subTotal0.050000100.0000001.869475
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009520.0800000.035595
Carbon (C)7440-44-00.0004760.0400000.017797
Chromium (Cr)7440-47-30.0024990.2100000.093436
Cobalt (Co)7440-48-40.0049980.4200000.186873
Iron (Fe)7439-89-60.55620646.74000020.796262
Manganese (Mn)7439-96-50.0099960.8400000.373745
Nickel (Ni)7440-02-00.41911835.22000015.670611
Phosphorus (P)7723-14-00.0002380.0200000.008899
Silicon (Si)7440-21-30.0029750.2500000.111234
Sulphur (S)7704-34-90.0002380.0200000.008899
Pure metal layerCopper (Cu)7440-50-80.15386712.9300005.753009
Silver (Ag)7440-22-40.0384373.2300001.437140
subTotal1.190000100.00000044.493499
Mould CompoundFillerSilica fused60676-86-00.95990671.00000035.890393
PigmentCarbon black1333-86-40.0040560.3000000.151650
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.26634019.7000009.958320
Phenolic resinProprietary0.1216789.0000004.549486
subTotal1.351980100.00000050.549850
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000072
Bismuth (Bi)7440-69-90.0000010.0010000.000024
Copper (Cu)7440-50-80.0000010.0010000.000024
Lead (Pb)7439-92-10.0000030.0050000.000120
Tin solderTin (Sn)7440-31-50.06400299.9900002.392987
subTotal0.064008100.0000002.393227
WireImpurityNon hazardousProprietary0.0000020.0100000.000069
Pure metalGold (Au)7440-57-50.01855899.9900000.693880
subTotal0.018560100.0000000.693949
total2.674548100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.