Chemical content PESD5V0V1BL-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0V1BL-QSOD882DFN1006-20.914240 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346656513151126030 s123520 s3
9346656513031126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.831292
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.114521
Phenolic resinProprietary0.00135313.5300000.147992
subTotal0.010000100.0000001.093805
DieDoped siliconSilicon (Si)7440-21-30.020000100.0000002.187609
subTotal0.020000100.0000002.187609
Lead FrameCopper alloyCopper (Cu)7440-50-80.38740994.49000042.374978
Magnesium (Mg)7439-95-40.0008200.2000000.089692
Nickel (Ni)7440-02-00.0129153.1500001.412649
Silicon (Si)7440-21-30.0028290.6900000.309437
Pure metal layerGold (Au)7440-57-50.0001230.0300000.013454
Nickel (Ni)7440-02-00.0052071.2700000.569544
Palladium (Pd)7440-05-30.0006970.1700000.076238
subTotal0.410000100.00000044.845992
Mould CompoundFillerSilica -amorphous-7631-86-90.10350023.00000011.320879
Silica fused60676-86-00.27000060.00000029.532727
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0135003.0000001.476636
Ion trapping agentBismuth (Bi)7440-69-90.0022500.5000000.246106
PigmentCarbon black1333-86-40.0022500.5000000.246106
PolymerEpoxy resin systemProprietary0.0315007.0000003.445485
Phenolic resinProprietary0.0270006.0000002.953273
subTotal0.450000100.00000049.221211
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000098
Non hazardousProprietary0.0000110.0555000.001214
Tin solderTin (Sn)7440-31-50.01998899.9400002.186297
subTotal0.020000100.0000002.187609
WireImpurityNon hazardousProprietary0.0000000.0100000.000046
Pure metalGold (Au)7440-57-50.00424099.9900000.463727
subTotal0.004240100.0000000.463773
total0.914240100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.