Chemical content PESD5V0V4UW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0V4UWSOT665SOT52.744948 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405917711514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000004.371668
subTotal0.120000100.0000004.371668
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009520.0800000.034682
Carbon (C)7440-44-00.0004760.0400000.017341
Chromium (Cr)7440-47-30.0024990.2100000.091040
Cobalt (Co)7440-48-40.0049980.4200000.182080
Iron (Fe)7439-89-60.55620646.74000020.262898
Manganese (Mn)7439-96-50.0099960.8400000.364160
Nickel (Ni)7440-02-00.41911835.22000015.268705
Phosphorus (P)7723-14-00.0002380.0200000.008670
Silicon (Si)7440-21-30.0029750.2500000.108381
Sulphur (S)7704-34-90.0002380.0200000.008670
Pure metal layerCopper (Cu)7440-50-80.15386712.9300005.605461
Silver (Ag)7440-22-40.0384373.2300001.400282
subTotal1.190000100.00000043.352370
Mould CompoundFillerSilica fused60676-86-00.95990671.00000034.969908
PigmentCarbon black1333-86-40.0040560.3000000.147760
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.26634019.7000009.702918
Phenolic resinProprietary0.1216789.0000004.432805
subTotal1.351980100.00000049.253392
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000070
Bismuth (Bi)7440-69-90.0000010.0010000.000023
Copper (Cu)7440-50-80.0000010.0010000.000023
Lead (Pb)7439-92-10.0000030.0050000.000117
Tin solderTin (Sn)7440-31-50.06400299.9900002.331614
subTotal0.064008100.0000002.331847
WireImpurityNon hazardousProprietary0.0000020.0100000.000069
Pure metalGold (Au)7440-57-50.01895899.9900000.690654
subTotal0.018960100.0000000.690723
total2.744948100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.