Chemical content PESD5V0X1BL-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0X1BL-QSOD882DFN1006-20.953965 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934665475315112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.796675
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.109752
Phenolic resinProprietary0.00135313.5300000.141829
subTotal0.010000100.0000001.048256
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000006.289539
subTotal0.060000100.0000006.289539
Lead FrameCopper alloyCopper (Cu)7440-50-80.38740994.49000040.610400
Magnesium (Mg)7439-95-40.0008200.2000000.085957
Nickel (Ni)7440-02-00.0129153.1500001.353823
Silicon (Si)7440-21-30.0028290.6900000.296552
Pure metal layerGold (Au)7440-57-50.0001230.0300000.012894
Nickel (Ni)7440-02-00.0052071.2700000.545827
Palladium (Pd)7440-05-30.0006970.1700000.073063
subTotal0.410000100.00000042.978516
Mould CompoundFillerSilica -amorphous-7631-86-90.10350023.00000010.849455
Silica fused60676-86-00.27000060.00000028.302925
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0135003.0000001.415146
Ion trapping agentBismuth (Bi)7440-69-90.0022500.5000000.235858
PigmentCarbon black1333-86-40.0022500.5000000.235858
PolymerEpoxy resin systemProprietary0.0315007.0000003.302008
Phenolic resinProprietary0.0270006.0000002.830293
subTotal0.450000100.00000047.171542
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000094
Non hazardousProprietary0.0000110.0555000.001164
Tin solderTin (Sn)7440-31-50.01998899.9400002.095255
subTotal0.020000100.0000002.096513
WireImpurityNon hazardousProprietary0.0000000.0100000.000042
Pure metalGold (Au)7440-57-50.00396599.9900000.415592
subTotal0.003965100.0000000.415634
total0.953965100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.