Chemical content PH2925U

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PH2925USOT669LFPAK84.650000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405782811511126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-35.000000100.0000005.906675
subTotal5.000000100.0000005.906675
ClipCopper alloyChromium (Cr)7440-47-30.0150000.3000000.017720
Copper (Cu)7440-50-84.97900099.5800005.881867
Silicon (Si)7440-21-30.0010000.0200000.001181
Titanium (Ti)7440-32-60.0050000.1000000.005907
subTotal5.000000100.0000005.906675
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000044.699316
Iron (Fe)7439-89-60.0568650.1500000.067177
Phosphorus (P)7723-14-00.0151640.0400000.017914
subTotal37.910000100.00000044.784406
Mould CompoundFillerSilica fused60676-86-013.74330061.00000016.235440
Flame retardantZinc Borate138265-88-02.25300010.0000002.661548
PigmentCarbon black1333-86-40.0675900.3000000.079846
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.243249
Phenolic resinProprietary2.0277009.0000002.395393
subTotal22.530000100.00000026.615475
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000455
Tin alloyTin (Sn)7440-31-53.84961599.9900004.547685
subTotal3.850000100.0000004.548139
Solder PasteLead alloyLead (Pb)7439-92-19.58300092.50000011.320732
Silver (Ag)7440-22-40.2590002.5000000.305966
Tin (Sn)7440-31-50.5180005.0000000.611931
subTotal10.360000100.00000012.238630
total84.650000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.