Chemical content PHPT60406NY

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PHPT60406NYSOT669LFPAK88.280000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340685691155126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.630000100.0000000.713638
subTotal0.630000100.0000000.713638
ClipCopper alloyCopper (Cu)7440-50-819.97400099.87000022.625736
Iron (Fe)7439-89-60.0200000.1000000.022655
Phosphorus (P)7723-14-00.0060000.0300000.006797
subTotal20.000000100.00000022.655188
Lead FrameCopper alloyCopper (Cu)7440-50-837.83075699.87000042.853145
Iron (Fe)7439-89-60.0378800.1000000.042909
Phosphorus (P)7723-14-00.0113640.0300000.012873
subTotal37.880000100.00000042.908926
Mould CompoundAdditiveNon hazardousProprietary1.3067405.8000001.480222
FillerSilica -amorphous-7631-86-91.4193906.3000001.607827
Silica fused60676-86-016.22160072.00000018.375170
Flame retardantAntimony Trioxide (Sb2O3)1309-64-40.4506002.0000000.510421
PigmentCarbon black1333-86-40.0675900.3000000.076563
PolymerBromophenol/Formaldehyde/Epichlorohydrin polymer68541-56-00.4956602.2000000.561464
Epoxy resin systemProprietary1.3518006.0000001.531264
Phenol Formaldehyde resin (generic)9003-35-41.2166205.4000001.378138
subTotal22.530000100.00000025.521069
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000436
Tin alloyTin (Sn)7440-31-53.84961599.9900004.360688
subTotal3.850000100.0000004.361124
Solder PasteLead alloyLead (Pb)7439-92-13.13575092.5000003.552050
Silver (Ag)7440-22-40.0847502.5000000.096001
Tin (Sn)7440-31-50.1695005.0000000.192003
subTotal3.390000100.0000003.840054
total88.280000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.