Chemical content PLVA650A-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PLVA650A-QSOT23TO-236AB7.686837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663815215112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.910648
subTotal0.070000100.0000000.910648
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029845
Carbon (C)7440-44-00.0010200.0400000.013264
Chromium (Cr)7440-47-30.0056080.2200000.072953
Cobalt (Co)7440-48-40.0109610.4300000.142591
Iron (Fe)7439-89-61.22301047.98000015.910448
Manganese (Mn)7439-96-50.0219210.8600000.285181
Nickel (Ni)7440-02-00.92120936.14000011.984235
Phosphorus (P)7723-14-00.0005100.0200000.006632
Silicon (Si)7440-21-30.0066270.2600000.086218
Sulphur (S)7704-34-90.0005100.0200000.006632
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.770358
Silver (Ag)7440-22-40.0655092.5700000.852227
subTotal2.549000100.00000033.160583
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.840692
Triphenylphosphine603-35-00.0024400.0500000.031736
FillerSilica -amorphous-7631-86-93.51288072.00000045.699941
PigmentCarbon black1333-86-40.0024400.0500000.031736
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.520821
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.347214
subTotal4.879000100.00000063.472141
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001336
Tin solderTin (Sn)7440-31-50.18488999.9400002.405268
subTotal0.185000100.0000002.406712
WirePure metalCopper (Cu)7440-50-80.003837100.0000000.049913
subTotal0.003837100.0000000.049913
total7.686837100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.