Chemical content PMBT2907A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBT2907ASOT23TO-236AB7.689780 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93382180023516126030 s123520 s3
93382180021514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000000.910299
subTotal0.070000100.0000000.910299
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029833
Carbon (C)7440-44-00.0010200.0400000.013259
Chromium (Cr)7440-47-30.0056080.2200000.072925
Cobalt (Co)7440-48-40.0109610.4300000.142536
Iron (Fe)7439-89-61.22301047.98000015.904359
Manganese (Mn)7439-96-50.0219210.8600000.285072
Nickel (Ni)7440-02-00.92120936.14000011.979648
Phosphorus (P)7723-14-00.0005100.0200000.006630
Silicon (Si)7440-21-30.0066270.2600000.086185
Sulphur (S)7704-34-90.0005100.0200000.006630
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.768915
Silver (Ag)7440-22-40.0655092.5700000.851901
subTotal2.549000100.00000033.147892
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.839988
Triphenylphosphine603-35-00.0024400.0500000.031724
FillerSilica -amorphous-7631-86-93.51288072.00000045.682451
PigmentCarbon black1333-86-40.0024400.0500000.031724
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.517177
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.344785
subTotal4.879000100.00000063.447849
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000120
Tin solderTin (Sn)7440-31-50.18498299.9900002.405550
subTotal0.185000100.0000002.405791
WirePure metalCopper (Cu)7440-50-80.006780100.0000000.088162
subTotal0.006780100.0000000.088162
total7.689780100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.