Chemical content PMBT5550

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBT5550SOT23TO-236AB7.740338 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93384572023515126030 s123520 s3
93384572021515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000001.550320
subTotal0.120000100.0000001.550320
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029638
Carbon (C)7440-44-00.0010200.0400000.013173
Chromium (Cr)7440-47-30.0056080.2200000.072449
Cobalt (Co)7440-48-40.0109610.4300000.141605
Iron (Fe)7439-89-61.22301047.98000015.800475
Manganese (Mn)7439-96-50.0219210.8600000.283210
Nickel (Ni)7440-02-00.92120936.14000011.901400
Phosphorus (P)7723-14-00.0005100.0200000.006586
Silicon (Si)7440-21-30.0066270.2600000.085622
Sulphur (S)7704-34-90.0005100.0200000.006586
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.744298
Silver (Ag)7440-22-40.0655092.5700000.846336
subTotal2.549000100.00000032.931378
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.827969
Triphenylphosphine603-35-00.0024400.0500000.031517
FillerSilica -amorphous-7631-86-93.51288072.00000045.384065
PigmentCarbon black1333-86-40.0024400.0500000.031517
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.455013
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.303342
subTotal4.879000100.00000063.033423
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000120
Tin solderTin (Sn)7440-31-50.18498299.9900002.389837
subTotal0.185000100.0000002.390077
WirePure metalCopper (Cu)7440-50-80.007338100.0000000.094805
subTotal0.007338100.0000000.094805
total7.740338100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.