Chemical content PMBTA45-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBTA45-QSOT23TO-236AB8.375500 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346665392151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.600000100.0000007.163751
subTotal0.600000100.0000007.163751
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0024630.0900000.029411
Carbon (C)7440-44-00.0010950.0400000.013071
Chromium (Cr)7440-47-30.0060210.2200000.071893
Cobalt (Co)7440-48-40.0117690.4300000.140518
Iron (Fe)7439-89-61.31321347.98000015.679214
Manganese (Mn)7439-96-50.0235380.8600000.281036
Nickel (Ni)7440-02-00.98915236.14000011.810063
Phosphorus (P)7723-14-00.0005470.0200000.006536
Silicon (Si)7440-21-30.0071160.2600000.084964
Sulphur (S)7704-34-90.0005470.0200000.006536
Pure metal layerCopper (Cu)7440-50-80.31119711.3700003.715562
Silver (Ag)7440-22-40.0703412.5700000.839841
subTotal2.737000100.00000032.678646
Mould CompoundFillerSilica fused60676-86-03.43498071.00000041.012238
PigmentCarbon black1333-86-40.0145140.3000000.173291
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.95308619.70000011.379452
Phenolic resinProprietary0.4354209.0000005.198734
subTotal4.838000100.00000057.763716
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000102
Non hazardousProprietary0.0001050.0555000.001259
Tin solderTin (Sn)7440-31-50.18988699.9400002.267160
subTotal0.190000100.0000002.268521
WirePure metalGold (Au)7440-57-50.010500100.0000000.125366
subTotal0.010500100.0000000.125366
total8.375500100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.