Chemical content PMBTA56-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBTA56-QSOT23TO-236AB7.702413 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663610215112601235
934663610235112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.082000100.0000001.064601
subTotal0.082000100.0000001.064601
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029784
Carbon (C)7440-44-00.0010200.0400000.013237
Chromium (Cr)7440-47-30.0056080.2200000.072806
Cobalt (Co)7440-48-40.0109610.4300000.142302
Iron (Fe)7439-89-61.22301047.98000015.878273
Manganese (Mn)7439-96-50.0219210.8600000.284604
Nickel (Ni)7440-02-00.92120936.14000011.960000
Phosphorus (P)7723-14-00.0005100.0200000.006619
Silicon (Si)7440-21-30.0066270.2600000.086043
Sulphur (S)7704-34-90.0005100.0200000.006619
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.762734
Silver (Ag)7440-22-40.0655092.5700000.850504
subTotal2.549000100.00000033.093525
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.836970
Triphenylphosphine603-35-00.0024400.0500000.031672
FillerSilica -amorphous-7631-86-93.51288072.00000045.607526
PigmentCarbon black1333-86-40.0024400.0500000.031672
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.501568
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.334379
subTotal4.879000100.00000063.343786
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001333
Tin solderTin (Sn)7440-31-50.18488999.9400002.400404
subTotal0.185000100.0000002.401845
WirePure metalCopper (Cu)7440-50-80.007413100.0000000.096239
subTotal0.007413100.0000000.096239
total7.702413100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.