Chemical content PMEG060T050ELPE

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG060T050ELPESOT1289BCFP1572.480000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346615231395126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.870000100.0000001.200331
subTotal0.870000100.0000001.200331
ClipCopper alloyCopper (Cu)7440-50-87.34822499.84000010.138278
Iron (Fe)7439-89-60.0110400.1500000.015232
MetallisationCopper (Cu)7440-50-80.0007360.0100000.001015
subTotal7.360000100.00000010.154525
Lead FrameCopper alloyCopper (Cu)7440-50-834.42174299.86000047.491366
Iron (Fe)7439-89-60.0344700.1000000.047558
Phosphorus (P)7723-14-00.0137880.0400000.019023
subTotal34.470000100.00000047.557947
Mould CompoundFillerSilica -amorphous-7631-86-92.06600010.0000002.850442
Silica fused60676-86-015.49500075.00000021.378311
PigmentCarbon black1333-86-40.0619800.3000000.085513
PolymerEpoxy resin systemProprietary1.5908207.7000002.194840
Phenolic resinProprietary1.4462007.0000001.995309
subTotal20.660000100.00000028.504415
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000004
Bismuth (Bi)7440-69-90.0000010.0010000.000001
Copper (Cu)7440-50-80.0000010.0010000.000001
Lead (Pb)7439-92-10.0000040.0050000.000006
Tin solderTin (Sn)7440-31-50.08999199.9900000.124160
subTotal0.090000100.0000000.124172
Solder PasteLead alloyLead (Pb)7439-92-18.62365095.50000011.897972
Silver (Ag)7440-22-40.2257502.5000000.311465
Tin (Sn)7440-31-50.1806002.0000000.249172
subTotal9.030000100.00000012.458609
total72.480000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.