Chemical content PMEG2010BEV

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG2010BEVSOT666SOT62.939160 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405832811515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000004.082799
subTotal0.120000100.0000004.082799
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0010240.0800000.034840
Carbon (C)7440-44-00.0005120.0400000.017420
Chromium (Cr)7440-47-30.0026880.2100000.091455
Cobalt (Co)7440-48-40.0053760.4200000.182909
Iron (Fe)7439-89-60.59750446.68000020.329074
Manganese (Mn)7439-96-50.0107520.8400000.365819
Nickel (Ni)7440-02-00.45017635.17000015.316485
Phosphorus (P)7723-14-00.0002560.0200000.008710
Silicon (Si)7440-21-30.0032000.2500000.108875
Sulphur (S)7704-34-90.0002560.0200000.008710
Pure metal layerCopper (Cu)7440-50-80.16524812.9100005.622287
Silver (Ag)7440-22-40.0430083.3600001.463275
subTotal1.280000100.00000043.549858
Mould CompoundFillerSilica fused60676-86-01.02950071.00000035.027015
PigmentCarbon black1333-86-40.0043500.3000000.148001
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.28565019.7000009.718763
Phenolic resinProprietary0.1305009.0000004.440044
subTotal1.450000100.00000049.333823
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000065
Bismuth (Bi)7440-69-90.0000010.0010000.000022
Copper (Cu)7440-50-80.0000010.0010000.000022
Lead (Pb)7439-92-10.0000030.0050000.000109
Tin solderTin (Sn)7440-31-50.06399499.9900002.177275
subTotal0.064000100.0000002.177493
WireImpurityNon hazardousProprietary0.0000030.0100000.000086
Pure metalGold (Au)7440-57-50.02515799.9900000.855941
subTotal0.025160100.0000000.856027
total2.939160100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.