Chemical content PMEG2020AEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG2020AEASOD323SOD24.616275 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405793311514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.170000100.0000003.682623
subTotal0.170000100.0000003.682623
Lead FrameCopper alloyCopper (Cu)7440-50-81.21907395.99000026.408154
Iron (Fe)7439-89-60.0326392.5700000.707042
Lead (Pb)7439-92-10.0003810.0300000.008253
Phosphorus (P)7723-14-00.0019050.1500000.041267
Zinc (Zn)7440-66-60.0025400.2000000.055023
Pure metal layerSilver (Ag)7440-22-40.0134621.0600000.291620
subTotal1.270000100.00000027.511359
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.916047
Triphenylphosphine603-35-00.0015250.0500000.033035
FillerSilica -amorphous-7631-86-92.19600072.00000047.570823
PigmentCarbon black1333-86-40.0015250.0500000.033035
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.0000009.910588
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.607059
subTotal3.050000100.00000066.070587
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000107
Non hazardousProprietary0.0000610.0555000.001322
Tin solderTin (Sn)7440-31-50.10993499.9400002.381444
subTotal0.110000100.0000002.382874
WireImpurityNon hazardousProprietary0.0000020.0100000.000035
Pure metalCopper (Cu)7440-50-80.01627399.9900000.352522
subTotal0.016275100.0000000.352557
total4.616275100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.