Chemical content PMEG3010CEH

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG3010CEHSOD123FSOD29.955480 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406105411518126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.170000100.0000001.707602
subTotal0.170000100.0000001.707602
Lead FrameCopper alloyCopper (Cu)7440-50-82.80917296.86800028.217344
Iron (Fe)7439-89-60.0623502.1500000.626288
Phosphorus (P)7723-14-00.0009860.0340000.009904
Zinc (Zn)7440-66-60.0037120.1280000.037286
Pure metal layerSilver (Ag)7440-22-40.0237800.8200000.238863
subTotal2.900000100.00000029.129685
Mould CompoundFillerSilica fused60676-86-04.77120071.00000047.925364
PigmentCarbon black1333-86-40.0201600.3000000.202502
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.32384019.70000013.297601
Phenolic resinProprietary0.6048009.0000006.075046
subTotal6.720000100.00000067.500512
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000054
Non hazardousProprietary0.0000670.0555000.000669
Tin solderTin (Sn)7440-31-50.11992899.9400001.204643
subTotal0.120000100.0000001.205366
WirePure metalGold (Au)7440-57-50.045480100.0000000.456834
subTotal0.045480100.0000000.456834
total9.955480100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.