Chemical content PMEG3010EB

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG3010EBSOD523SC-791.488670 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406011611513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000003.358703
subTotal0.050000100.0000003.358703
Lead FrameCopper alloyCopper (Cu)7440-50-80.45797386.41000030.763903
Nickel (Ni)7440-02-00.0464818.7700003.122317
Tin (Sn)7440-31-50.0118722.2400000.797490
Pure metal layerSilver (Ag)7440-22-40.0136742.5800000.918538
subTotal0.530000100.00000035.602249
Mould CompoundFillerSilica fused60676-86-00.62480071.00000041.970349
PigmentCarbon black1333-86-40.0026400.3000000.177340
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.17336019.70000011.645294
Phenolic resinProprietary0.0792009.0000005.320185
subTotal0.880000100.00000059.113168
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000060
Non hazardousProprietary0.0000110.0555000.000746
Tin solderTin (Sn)7440-31-50.01998899.9400001.342675
subTotal0.020000100.0000001.343481
WirePure metalGold (Au)7440-57-50.008670100.0000000.582399
subTotal0.008670100.0000000.582399
total1.488670100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.