Chemical content PMEG3010EGW-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG3010EGW-QSOD123SOD212.173300 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346656681152126030 s123520 s3
9346656681182126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000000.985764
subTotal0.120000100.0000000.985764
Lead FrameCopper alloyCopper (Cu)7440-50-83.53317894.47000029.023995
Iron (Fe)7439-89-60.0777922.0800000.639038
Phosphorus (P)7723-14-00.0014960.0400000.012289
Zinc (Zn)7440-66-60.0048620.1300000.039940
Pure metal layerCopper (Cu)7440-50-80.0624581.6700000.513074
Silver (Ag)7440-22-40.0602141.6100000.494640
subTotal3.740000100.00000030.722976
Mould CompoundAdditiveNon hazardousProprietary0.2340302.9000001.922486
Triphenylphosphine603-35-00.0040350.0500000.033146
FillerSilica -amorphous-7631-86-95.81040072.00000047.730689
PigmentCarbon black1333-86-40.0040350.0500000.033146
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.21050015.0000009.943894
Phenol Formaldehyde resin (generic)9003-35-40.80700010.0000006.629262
subTotal8.070000100.00000066.292624
Post-PlatingImpurityLead (Pb)7439-92-10.0000090.0045000.000078
Non hazardousProprietary0.0001170.0555000.000957
Tin solderTin (Sn)7440-31-50.20987499.9400001.724052
subTotal0.210000100.0000001.725087
WireImpurityNon hazardousProprietary0.0000030.0100000.000027
Pure metalCopper (Cu)7440-50-80.03324799.9900000.273111
subTotal0.033250100.0000000.273139
total12.173300100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.