Chemical content PMEG4005CEA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4005CEASOD323SOD24.514875 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340708561153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.070000100.0000001.550431
subTotal0.070000100.0000001.550431
Lead FrameCopper alloyCopper (Cu)7440-50-81.21907395.99000027.001257
Iron (Fe)7439-89-60.0326392.5700000.722921
Lead (Pb)7439-92-10.0003810.0300000.008439
Phosphorus (P)7723-14-00.0019050.1500000.042194
Zinc (Zn)7440-66-60.0025400.2000000.056258
Pure metal layerSilver (Ag)7440-22-40.0134621.0600000.298170
subTotal1.270000100.00000028.129239
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.959080
Triphenylphosphine603-35-00.0015250.0500000.033777
FillerSilica -amorphous-7631-86-92.19600072.00000048.639220
PigmentCarbon black1333-86-40.0015250.0500000.033777
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.00000010.133171
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.755447
subTotal3.050000100.00000067.554473
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000110
Non hazardousProprietary0.0000610.0555000.001352
Tin solderTin (Sn)7440-31-50.10993499.9400002.434929
subTotal0.110000100.0000002.436391
WireImpurityNon hazardousProprietary0.0000010.0100000.000033
Pure metalCopper (Cu)7440-50-80.01487499.9900000.329434
subTotal0.014875100.0000000.329466
total4.514875100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.