Chemical content PMEG4010EJ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4010EJSOD323FSOD323F3.864875 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405852611516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.120000100.0000003.104887
subTotal0.120000100.0000003.104887
Lead FrameCopper alloyCopper (Cu)7440-50-81.47451597.65000038.151687
Iron (Fe)7439-89-60.0318612.1100000.824373
Phosphorus (P)7723-14-00.0004530.0300000.011721
Zinc (Zn)7440-66-60.0019630.1300000.050791
Pure metal layerSilver (Ag)7440-22-40.0012080.0800000.031256
subTotal1.510000100.00000039.069828
Mould CompoundFillerSilica fused60676-86-01.60714075.10000041.583234
PigmentCarbon black1333-86-40.0064200.3000000.166111
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.37450017.5000009.689835
Phenol Formaldehyde resin (generic)9003-35-40.1519407.1000003.931304
subTotal2.140000100.00000055.370484
Post-PlatingImpurityLead (Pb)7439-92-10.0000040.0045000.000093
Non hazardousProprietary0.0000440.0555000.001149
Tin solderTin (Sn)7440-31-50.07995299.9400002.068683
subTotal0.080000100.0000002.069925
WireImpurityNon hazardousProprietary0.0000010.0100000.000038
Pure metalCopper (Cu)7440-50-80.01487499.9900000.384838
subTotal0.014875100.0000000.384877
total3.864875100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.