Chemical content PMEG4020ER-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG4020ER-QSOD123WSOD217.130000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346629061151126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.780000100.0000004.553415
subTotal0.780000100.0000004.553415
ClipCopper alloyCopper (Cu)7440-50-83.68520399.87000021.513152
Iron (Fe)7439-89-60.0036900.1000000.021541
Phosphorus (P)7723-14-00.0011070.0300000.006462
subTotal3.690000100.00000021.541156
Lead FrameCopper alloyCopper (Cu)7440-50-85.41567298.11000031.615131
Iron (Fe)7439-89-60.0055200.1000000.032224
Phosphorus (P)7723-14-00.0016560.0300000.009667
Pure metal layerSilver (Ag)7440-22-40.0971521.7600000.567145
subTotal5.520000100.00000032.224168
Mould CompoundFillerSilica fused60676-86-04.45880071.00000026.029189
PigmentCarbon black1333-86-40.0188400.3000000.109982
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.23716019.7000007.222183
Phenolic resinProprietary0.5652009.0000003.299475
subTotal6.280000100.00000036.660829
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000040.0030000.000025
Bismuth (Bi)7440-69-90.0000010.0010000.000008
Copper (Cu)7440-50-80.0000010.0010000.000008
Lead (Pb)7439-92-10.0000070.0050000.000041
Tin solderTin (Sn)7440-31-50.13998699.9900000.817198
subTotal0.140000100.0000000.817280
Solder PasteLead alloyLead (Pb)7439-92-10.66600092.5000003.887916
Silver (Ag)7440-22-40.0180002.5000000.105079
Tin (Sn)7440-31-50.0360005.0000000.210158
subTotal0.720000100.0000004.203152
total17.130000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.